infrastructure for a connected world

An image of Ferrule, non-insulated, 18 AWG (0.75mm²), 0.24(6.0mm) length
F76-6-M


Ferrule, non-insulated, 18 AWG wire range, 0.24(6.0mm) length.
Maximum Wire Size (AWG) 18
Maximum Wire Size (kcmil) 1.62
Package Type Loose Piece Ferrules
Wire Strip Length (In.) 1/4
Wire Strip Length (mm) 6
Overall Length (In.) 0.24
Insulation Type Non-Insulated
Color Metallic
Inside Diameter (In.) 0.05
Inside Diameter (mm) 1.2
Outside Diameter (In.) 0.06
Outside Diameter (mm) 1.5
Base Material Copper
Finish/Coating Tin-Plated
Maximum Operating Temperature (°C) 150
Maximum Operating Temperature (°F) 302
Standards Met DIN 46228 Part 1, UL 486F Listed, CSA C22.2 No. 291-14
Style Standard
Insulation Material Non-Insulated
Plating Type Tinned
Part Number Series F
Tool CT-1002, CT-1003, CT-1090, CT-1123, CT-1160, CT-1170, CT-2300/ST with CD-090, CT-2500 with CT-2523CH
CSA Certified Yes
Part Features Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Meets DIN, UL & CSA standards for wire containment Suitable for limited space panel
UL Listed Yes
Wire Range (mm²) 0.75
Wire Range In. (mm²) NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000