infrastructure for a connected world

An image of Pin Terminal, non-insulated, 16 - 14 AWG, .49 pin length
P14-P47-C


Pin Terminal, 16 14 AWG, non-insulated, .49 pin length, standard package.
Package Type Bottle
Base Material Copper
Insulation Material Non-Insulated
Pin Length (In.) 0.49
Pin Length (mm) 12.4
Finish/Coating Tin
Wire Range In. (mm²) 16 - 14 AWG (1.5 - 2.5)
Barrel Configuration Standard
Barrel Type Brazed Seam
Color Code Metallic
Plating Type Tin
Part Number Series P
Length In (mm) 0.75 (19.1)
Stock In. (mm) 0.03 (0.8)
Width In (mm) 0.07 (1.8)
Wire Strip Length In. (mm) 9/32 (7.1)
Flammability Rating NA
Maximum Output Voltage (V) 2000
Temperature Rating 302 Degrees Fahrenheit (150 Degrees Celsius)
CA-800/EZ Series Crimp Die NA
Tool CT-100A, CT-200, CT-260, CT-1570, CT-2300/ST with CD-570, CT-2500/L with CT-2570CH
CSA Certified No
UL Listed UL Recognized
Part Features Solid pin designed to prevent damage to the wire from over tightening, resulting in a reliable electrical connection Internal barrel serrations assure good wire contact and maximum tensile strength Barrel of terminal internally beveled to provide quick and easy wire insertion
RoHS Compliancy Status Compliant
Min. Order Qty. 100