infrastructure for a connected world

An image of Terminal Convenience Package

Pin Terminal, 12 10 AWG, vinyl insulated, .55 pin length, convenience package.
Pin Length (In.) 0.55
Pin Length (mm) 14.0
Wire Range In. (mm²) 12 - 10 AWG (4.0 - 6.0)
Barrel Configuration Standard
Barrel Type Brazed Seam
Base Material Copper
Insulation Vinyl
Panduit Color Code Yellow
Plating Type Tin
Part Number Series PV
Length In (mm) 1.1 (27.9)
Max. Insulation Diameter In. (mm) 0.25 (6.3)
Stock In. (mm) 0.03 (0.8)
Width In (mm) 0.1 (2.5)
Wire Strip Length In. (mm) 5/16 (7.9)
Flammability Rating UL94-V0
Max. Voltage Rating 600V
Temperature Rating 221 Degrees Fahrenheit (105 Degrees Celsius)
CA-800/EZ Series Crimp Die NA
Tool CT-100A, CT-260, CT-1550, CT-1551, CT-2300/ST with CD-550, CT-2500/L with CT-2550CH
CSA Certified No
UL Listed No
Packaging Type Bag
Part Features Solid pin designed to prevent damage to the wire from over tightening, resulting in a reliable electrical connection Insulation support helps to prevent wire damage in bending applications Internal barrel serrations assure good wire contact and maximum tensile strength
RoHS Compliancy Status Compliant
Min. Order Qty. 20