infrastructure for a connected world

An image of Pin Terminal, vinyl insulated, 12 - 10 AWG, .55 pin length
PV10-P55-LY


Pin Terminal, 12 10 AWG, vinyl insulated, .55 pin length, standard package.
Package Type Bottle
Base Material Copper
Insulation Material Vinyl
NotePV10-P55-LY replaces PV10-P55-L
Pin Length (In.) 0.55
Pin Length (mm) 14
Finish/Coating Tin
Wire Range In. (mm²) 12 - 10 AWG (4.0 - 6.0)
Barrel Configuration Standard
Barrel Type Brazed Seam
Color Code Yellow
Plating Type Tin
Part Number Series PV
Length In (mm) 1.1 (27.9)
Stock In. (mm) 0.03 (0.8)
Width In (mm) 0.1 (2.5)
Wire Strip Length In. (mm) 5/16 (7.9)
Flammability Rating UL94-V0
Maximum Output Voltage (V) 600.0
Temperature Rating 221 Degrees Fahrenheit (105 Degrees Celsius)
CA-800/EZ Series Crimp Die NA
Tool CT-100A, CT-260, CT-1550, CT-1551, CT-2300/ST with CD-550, CT-2500/L with CT-2550CH
CSA Certified No
UL Listed No
Insulation Diameter (In.) 0.25
Insulation Diameter (mm) 6.3
Part Features Solid pin designed to prevent damage to the wire from over tightening, resulting in a reliable electrical connection Insulation support helps to prevent wire damage in bending applications Internal barrel serrations assure good wire contact and maximum tensile strength
RoHS Compliancy Status Compliant
Min. Order Qty. 50