infrastructure for a connected world

An image of Adhesive Back Mount for Japan  NC Std.
ABM20


The adhesive back mount for Japan NC Std. in white is mounted with rubber adhesive tape. It is 0.75" long x 0.75" wide (19.1 x 19.1 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with Super-Grip® miniature and Super-Grip® intermediate cable ties. It is designed for indoor environments and comes in packages of 100.
Compatible Cable Tie SGM, SGI
Mount Method Rubber Adhesive Tape
Material Nylon 6.6
Overall Length (In.) 0.75
Overall Length (mm) 19.1
Overall Width (In.) 0.75
Overall Width (mm) 19
Environment Indoor Use
Adhesive Material Rubber
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Adhesive Backed