infrastructure for a connected world

An image of Adhesive Mount Weather Resistant for Japan NC Std. Part
ABM20B


The weather-resistant adhesive mount in white uses an acrylic adhesive tape mounting method. It measures 0.75" long x 0.75" wide (19.1 x 19.1 mm). It is used with Super-Grip® miniature and Super-Grip® intermediate cable ties. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. The mount is designed for outdoor, high-temperature environments and comes in packages of 100.
Compatible Cable Tie SGM, SGI
Mount Method Acrylic Adhesive Tape
Material Nylon 6.6
Overall Length (In.) 0.75
Overall Length (mm) 19.1
Overall Width (In.) 0.75
Overall Width (mm) 19
Environment Outdoor/High Temp
Adhesive Material Acrylic
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Adhesive Backed