infrastructure for a connected world

An image of Adh. Back Mount Hi Temp - Japan  NC /Std. Part
ABM25B


The weather-resistant adhesive mount inblack uses an acrylic adhesive tape mounting method. It measures 1.0" long x 1.0" wide (25.4 x 25.4 mm). It is used with Super-Grip® miniature, Super-Grip® intermediate, and Super-Grip® standard cable ties. The adhesive mount is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for outdoor, high-temperature environments and comes in packages of 100.
Compatible Cable Tie SGM, SGI, SGS
Mount Method Acrylic Adhesive Tape
Material Nylon 6.6
Overall Length (In.) 1
Overall Length (mm) NA
Overall Width (In.) 1
Overall Width (mm) 25.4
Maximum Compatible Panel Thickness (In.) NA
Maximum Compatible Panel Thickness (mm) NA
Minimum Loop Tensile Strength (N) NA
Minimum Loop Tensile Strength (lb) NA
Static Load Capacity (Kg) NA
Environment Outdoor/High Temp
Adhesive Material Acrylic
Length (In.) 1.00
Length (mm) 25.4
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Adhesive Backed