infrastructure for a connected world

Adhesive Type Rubber
CE Compliant No
Environment Indoor Use
Height (In.) 0.26
Height (mm) 6.48
Length (In.) 1.12
Length (mm) 28.58
Material Nylon 6.6
Max. Continuous Use Temperature 120°F (49°C)
Mounting Method Rubber Adhesive Tape
Type Adhesive Backed
Used With Cable Ties SGM, SGI, SGS
Width (In.) 1.12
Width (mm) 28.58
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000