infrastructure for a connected world

An image of Adh.. Mount Nylon 6.6 Super Grip for Japan
ABM40


The adhesive mount in white uses a super grip, rubber adhesive tape mounting method. It measures 1.5" long x 1.5" wide (38.1 x 38.1 mm). It is used with cable ties Super-Grip® miniature, Super-Grip® intermediate, Super-Grip® standard, Super-Grip® light-heavy, and Super-Grip® heavy cable ties. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 50.
Compatible Cable Tie SGM, SGI, SGS, SGLH, SGH
Mount Method Rubber Adhesive Tape
Material Nylon 6.6
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 1.5
Overall Width (mm) 38.1
Environment Indoor Use
Adhesive Material Rubber
RoHS Compliancy Status Compliant
Min. Order Qty. 50
Product Type Cable Tie Mounts - Adhesive Backed