infrastructure for a connected world

An image of Adh. Mount For Japan NC Std. Part ABM4H-A-L
ABM50


The adhesive mount for Japan in white is mounted with rubber adhesive tape. It is 2.0" long x 2.0" wide (50.8 x 50.8 mm)] and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with Super-Grip® miniature, Super-Grip® intermediate, Super-Grip® stnadard, Super-Grip® light-heavy, and Super-Grip® heavy cable ties. It is designed for indoor environments and comes in packages of 50.
Adhesive Type Rubber
CE Compliant No
Environment Indoor Use
Height (In.) 0.30
Height (mm) 7.75
Length (In.) 2.00
Length (mm) 50.8
Material Nylon 6.6
Max. Continuous Use Temperature 120°F (49°C) - 120°F (49°C)
Mounting Method Rubber Adhesive Tape
Type Adhesive Backed
Used With Cable Ties SGM, SGI, SGS, SGLH, SGH
Width (In.) 2.00
Width (mm) 50.8
RoHS Compliancy Status Compliant
Min. Order Qty. 50.0000