infrastructure for a connected world

An image of Crimp Tool, controlled cycle, crimps Panduit non-insulated tubular terminals, lugs, splices and taps

Crimps Panduit #8 – 2 AWG non-insulated tubular terminals (S series), #8 – 1 AWG copper code conductor lugs and splices, #8 – 2 AWG copper flex conductor lugs, #6 – 4 AWG dual rated aluminum lugs and splices and CTAPF10-16 to CTAPF3-12 copper taps. Includes 5-position, color coded rotating die.
Application Copper and Aluminum lugs and splices, non-insulated tubular terminals, copper CTAPF taps.
Length (In.) 10.60
Length (mm) 269.0
Part Features Ergonomic tool design, assures operator comfort, chemical resistant Polypropylene cushioned,non-slip handle
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1