infrastructure for a connected world

An image of Crimping Tool Kit with Controlled Cycle and 3 Dies
CT-720-3CC


Controlled cycle tool kit with three dies. Controlled cycle mechanism factory installed on crimping tool.Includes: • Three dies (CD-720-1 through CD-720-3) for installing #8 AWG – 250 kcmil copper compression connectors• Carrying/storage case (C-720)
Application Lugs and Splices
Contents CT-720 With Controlled Cycle Mechanism Installed , Three Dies (CD-720-1 - 3) And Carrying/Storage Case (C-720).
Kit Contents Includes: • Three dies (CD-720-1 – 3) for installing #8 AWG – 250 kcmil copper compression connectors • Carrying/storage case (C-720)
Maximum Wire Size (AWG) 8 AWG - 250 kcmil
Part Features CT-720 With Controlled Cycle Mechanism Installed , Three Dies (CD-720-1 - 3) And Carrying/Storage Case (C-720).
Spec Feature and Benefit Available with or without controlled cycle feature to meet specific applications.
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1