infrastructure for a connected world

An image of Crimping Tool Kit with Controlled Cycle and 7 Dies
CT-720-7CC


Controlled cycle tool kit with seven dies. Controlled cycle mechanism factory installed on crimping tool.Includes: • Seven dies (CD-720-1 through CD-720-7) for installing #8 AWG – 500 kcmil copper compression connectors• Carrying/storage case (C-720)
Contents CT-720 With Controlled Cycle Mechanism Installed , Seven Dies (CD-720-1 - 7) And Carrying/Storage Case (C-720).
Description Heavy Duty Tool, Controlled Cycle Mechanism is factory installed. Includes: • Seven dies (CD-720-1 thru 7) • Carrying/storage case (C-720) Installs #8 AWG - 500 kcmil Pan-Lug™ Compression Connectors.
Kit Contents Includes: • Seven dies (CD-720-1 – 7) for installing #8 AWG – 500 kcmil copper compression connectors • Carrying/storage case (C-720)
Part Features CT-720 With Controlled Cycle Mechanism Installed , Seven Dies (CD-720-1 - 7) And Carrying/Storage Case (C-720).
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1