infrastructure for a connected world

An image of Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 2/0 (70mm squared) ferrules and ferrules with sleeves (F89 and FSD89 series).
CD-2001-F89


Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 2/0 (70mm2) ferrules and ferrules with sleeves (F89 and FSD89 series).
Copper Conductor Size (kcmil) NA
Aluminum Conductor Size (kcmil) NA
Copper Conductor Size for Copper Code Lugs & Splices (kcmil) NA
Aluminum Conductor Size for Aluminum Code Lugs & Splices (kcmil) NA
Flex Conductor Size for Copper Lugs & Splices (kcmil) NA
Metric Class 2r Conductor Size for Metric Copper Lugs and Splices (mm²) NA
Metric Class 5f and 6f Wire Size for Copper Lugs and Splices (mm²) NA
Tool Type Large Ferrule Crimp Die
Overall Width (In.) 1.18
Overall Width (mm) 30.1
Wire Range In. (mm²) 2/0 (70.0)
Part No. Prefix F89, FSD89
Part Features Die life: 50,000 cycles Material: 4140 Steel/RC 32-35 Mounting style: Snap-in Plating: Chrome Weight approximately: 0.65 lb. per die set
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1