infrastructure for a connected world

An image of Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 4/0 - 250 kcmil (120mm squared) ferrules and ferrules with sleeves (F91 and FSD91 series).
CD-2001-F91


Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 4/0 - 250 kcmil (120mm2) ferrules and ferrules with sleeves (F91 and FSD91 series).
Tool Type Large Ferrule Crimp Die
Overall Width (In.) 1.18
Overall Width (mm) 30.1
Wire Range In. (mm²) 4/0 - 250 kcmil (120.0)
Part No. Prefix F91, FSD91
Part Features Die life: 50,000 cycles Material: 4140 Steel/RC 32-35 Mounting style: Snap-in Plating: Chrome Weight approximately: 0.65 lb. per die set
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1