infrastructure for a connected world

An image of Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 300 kcmil (150mm squared) ferrules and ferrules with sleeves (F92 and FSD92 series).
CD-2001-F92


Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 300 kcmil (150mm2) ferrules and ferrules with sleeves (F92 and FSD92 series).
Tool Type Large Ferrule Crimp Die
Overall Width (In.) 1.18
Overall Width (mm) 30.1
Wire Range In. (mm²) 300 kcmil (150.0)
Part No. Prefix F92, FSD92
Part Features Die life: 50,000 cycles Material: 4140 Steel/RC 32-35 Mounting style: Snap-in Plating: Chrome Weight approximately: 0.65 lb. per die set
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1