infrastructure for a connected world

An image of Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 350 kcmil (185mm squared) ferrules and ferrules with sleeves (F93 series).
CD-2001-F93


Die insert used with CT-2001 or CT-3001 (sold separately) to crimp Panduit 350 kcmil (185mm2) ferrules and ferrules with sleeves (F93 series).
Tool Type Large Ferrule Crimp Die
Overall Width (In.) 1.18
Overall Width (mm) 30.1
Wire Range In. (mm²) 350 kcmil (185.0)
Part No. Prefix F93, F93
Part Features Die life: 50,000 cycles Material: 4140 Steel/RC 32-35 Mounting style: Snap-in Plating: Chrome Weight approximately: 0.65 lb. per die set
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1