infrastructure for a connected world

An image of 230 Vac Semi-automatic ferrule installer, crimps Panduit 0.5 - 2.5mm2 DIN ferrules on reels.

A semi-automated tool that provides a quick three step process (wire stripping, ferrule placement, and ferrule crimping) with a cycle time of 1.5 seconds. This tool is used with Panduit continuously molded #20 – 14 AWG (0.5 – 2.5mm2) DIN ferrules on mini-reels of 500 – 5000 pieces for quality, medium to high volume terminations. Included with the tool are color coded die inserts that allow visual matching between parts and die sets for fast efficient change over and reduced mismatching. The tool is lightweight and has a built-in handle for easy movement of tool from workstation to workstation for maximum jobsite flexibility and productivity.
Tool Type Semi-Automated Ferrule Strip and Crimp Tool
Wire Range In. (mm²) 20 - 14 AWG (0.5 - 2.5)
Part No. Prefix FSD-K, FSD-3K, FSD-5K, FSD-KD, FSD-2KD, FSD-DK
Length (mm) 10.0
Part Features Power supply: 230 VAC, 50 Hz, 80 VA Weight: 12 kg (26.5 lbs.) Dimensions: 320.0mm x 279.4mm x 165.1mm (12.60" x 11.00" x 6.50") Ferrule product: Continuously molded ferrules, DIN 46228 part 4 Crimp shape: Trapezoidal Wire range: 0.5 – 2.5 mm2 Process cycle time: 1.5 seconds
RoHS Compliancy Status Compliant
Min. Order Qty. 1