infrastructure for a connected world

An image of Semi-automatic ferrule installer, crimps Panduit #20 - 14 AWG (0.5 - 2.5mm2) DIN ferrules on reels.
CP-881


A semi-automated tool that provides a quick three step process (wire stripping, ferrule placement, and ferrule crimping) with a cycle time of 1.5 seconds. This tool is used with Panduit continuously molded #20 – 14 AWG (0.5 – 2.5mm2) DIN ferrules on mini-reels of 500 – 5000 pieces for quality, medium to high volume terminations. Included with the tool are color coded die inserts that allow visual matching between parts and die sets for fast efficient change over and reduced mismatching. The tool is lightweight and has a built-in handle for easy movement of tool from workstation to workstation for maximum jobsite flexibility and productivity.
Maximum Wire Size (AWG) 20 AWG - 14 AWG
Maximum Wire Size (kcmil) NA
Wire Strip Length (mm) NA
Overall Length (In.) 12.6
Overall Length (mm) 320
Minimum Wire Size (kcmil) NA
Inside Diameter (In.) NA
Inside Diameter (mm) NA
Outside Diameter (In.) NA
Outside Diameter (mm) NA
Maximum Wire Insulation Diameter (In.) NA
Maximum Wire Insulation Diameter (mm) NA
Pin Length (In.) NA
Pin Length (mm) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Tool Type Semi-Automated Ferrule Strip and Crimp Tool
Dimensions (In.) 12.60 x 11.00 x 6.50
Dimensions (mm) 320.0 x 279.4 x 165.1
Weight (lb) 26.5
Wire Range In. (mm²) 20 - 14 AWG (0.5 - 2.5)
Part No. Prefix FSD-K, FSD-3K, FSD-5K, FSD-KD, FSD-2KD, FSD-DK
Weight (Kg) 12
Length (In.) 12.60
Length (mm) 320.0
Part Features Power supply: 110/120 VAC 60 Hz Weight: 26.5 lbs (12 kg) Dimensions: 12.60" x 11.00" x 6.50" (320.0mm x 279.4mm x 165.1mm) Ferrule product: Continuously molded ferrules, DIN 46228 part 4 Crimp shape: Trapezoidal Wire range: #20 – 14 AWG (0.5 – 2.5 mm2) Process cycle time: 1.5 seconds
RoHS Compliancy Status Compliant
Min. Order Qty. 1