infrastructure for a connected world

An image of 24 x 24 NEMA 4X Network Zone System Ready for one industrial switch, includes connectivity for 8 copper downlinks and 2 MM fiber uplinks, with redundant power supplies
Z22R-614


Switch Ready Network Zone System; 24" x 24"; 316 stainless steel enclosure; for one industrial switch; includes (8) Cat 6 UTP copper patch cords and jacks, (2) MM LC fiber uplink patch cords with (6) adaptors, and redundant power supplies.
Material 316 Stainless Steel
Number of Downlink Patch Cords 8
Number of Uplink Patch Cords 2
Overall Width (In.) 24
Overall Width (mm) 610
Overall Depth (In.) 11.7
Overall Depth (mm) 297
Overall Height (In.) 24
Overall Height (mm) 610
Downlink Patch Cord Type (8) CAT 6 UTP COPPER
Uplink Patch Cord Type (2) MM LC FIBER
Connection Type UTP
Switch Capacity 1
Switch 1 Expansion Module 1 None
Switch 1 Expansion Module 2 None
Switch 2 Expansion Module 1 None
Switch 2 Expansion Module 2 None
IP Rating 4X/12, IP66
UPS Type NA
Switch 1 None
Switch 2 None
Spare DIN No
UPS Qty. 0
CE Compliant Yes
Put-Up Switch Ready Network Zone
RoHS Compliancy Status Compliant
Min. Order Qty. 1