infrastructure for a connected world

An image of 24 x 24 NEMA 4X Network Zone System Ready for one industrial switch, includes connectivity for 8 copper STP downlinks and 2 MM fiber uplinks, with redundant power supplies and maintenance-free UPS
Z22R-615S


Switch Ready Network Zone System; 24" x 24"; 316 stainless steel enclosure; for one industrial switch; includes (8) Cat 6A STP copper patch cords and jacks, (2) MM LC fiber uplink patch cords with (6) adaptors, redundant power supplies and maintenance-free UPS.
NoteNA
OM Obsolete CodeOBSOLETE
Product Type Switch Ready Network Zone
Material 316 Stainless Steel
Color Gray
Number of Downlink Patch Cords 8
Number of Uplink Patch Cords 2
Overall Width (In.) 24
Overall Width (mm) 609.6
Overall Depth (In.) 11.6
Overall Depth (mm) 294.6
Overall Height (In.) 28
Overall Height (mm) 711.2
Sub Brand Zone System
Mount Method Wall Mount
Application Industrial Automation
Downlink Patch Cord Type (8) CAT 6A STP Copper
Uplink Patch Cord Type (2) MM LC Fiber
Connection Type STP
Switch Capacity 1
Switch 1 Expansion Module 1 None
Switch 1 Expansion Module 2 None
Switch 2 Expansion Module 1 None
Switch 2 Expansion Module 2 None
Compatible Switch Type Industrial DIN Mount
Power Source Maintenance Free
Standards Met UL 508A Standard for Industrial Control Panels, UL Type 4/12 or 4X, IP66 Rated, RoHS Compliant
NEMA Rating 4X
IP Rating 4/12 or 4X, IP66
Includes (8) Cat 6A STP Copper Patch Cords and Jacks, (2) MM LC Fiber Uplink Patch Cords with (6) Adaptors, Redundant Power Supply and Maintenance-Free UPS
RoHS Compliancy Status Compliant
Min. Order Qty. 1