infrastructure for a connected world

An image of 24 x 24 NEMA 4X Network Zone System Ready for two industrial switches (10-port each maximum), includes connectivity for 16 copper STP downlinks and 4 MM fiber uplinks, with redundant power supplies
Z22R-624S


Switch Ready Network Zone System; 24" x 24"; 316 stainless steel enclosure; for two industrial switches; includes (16) Cat 6A STP copper patch cords and jacks, (4) MM LC fiber uplink patch cords with (6) adaptors and redundant power supplies.
Product Type Switch Ready Network Zone
Material 316 Stainless Steel
Color Gray
Number of Downlink Patch Cords 16
Number of Uplink Patch Cords 4
Overall Width (In.) 24
Overall Width (mm) 609.6
Overall Depth (In.) 12
Overall Depth (mm) 304.8
Overall Height (In.) 24
Overall Height (mm) 609.6
Mount Method Wall Mount
Application Industrial Automation
Downlink Patch Cord Type (16) CAT 6A STP Copper
Uplink Patch Cord Type (4) MM LC Fiber
Connection Type STP
Switch Capacity 2
Sub Brand Zone System
Compatible Switch Type Industrial DIN Mount
Power Source 24V Input
Standards Met UL 508A Standard for Industrial Control Panels, UL Type 4/12 or 4X, IP66 Rated, RoHS Compliant
NEMA Rating 4X
IP Rating 4/12 or 4X, IP66
Includes (2) Allen-Bradley (TM) 24 Volt DC, 80 Watt Power Supply; 3Ft CAT6 Copper Patch Cords and CAT6 MINI-COM Copper Modules; 1 Meter Fiber Optic Uplink Patch Cords with (6) LC Fiber Optic Adapter Modules; Fiber Surface Mount Box for Fiber Optic Uplink Patching; All Cable Management Systems Pre-Installed (Including Strain Relief Bars, L-Rings and Fiber Slack Spool), Protective Cover Over All AC Wiring and Devices, and a Gland Plate for Cabling Entry and Exit
UPS Type NA
Switch 1 None
Switch 2 None
Spare DIN No
UPS Qty. 0
CE Compliant Yes
Put-Up Switch Ready Network Zone
RoHS Compliancy Status Compliant
Min. Order Qty. 1