infrastructure for a connected world

An image of 24 x 24 NEMA 4X Network Zone System Ready for two industrial switches (10-port each maximum), includes connectivity for 16 copper downlinks and 4 MM fiber uplinks, with redundant power supplies and 2 maintenance-free UPSs
Z22R-625


Switch Ready Network Zone System; 24" x 24"; 316 stainless steel enclosure; for two industrial switches; includes (16) Cat 6 UTP copper patch cords and jacks, (4) MM LC fiber uplink patch cords with (6) adaptors, redundant power supplies and (2) maintenance-free UPSs.
Product Type Switch Ready Network Zone
Material 316 Stainless Steel
Color Gray
Number of Downlink Patch Cords 16
Number of Uplink Patch Cords 4
Overall Width (In.) 24
Overall Width (mm) 609.6
Overall Depth (In.) 11.6
Overall Depth (mm) 294.6
Overall Height (In.) 28
Overall Height (mm) 711.2
Mount Method Wall Mount
Application Industrial Automation
Downlink Patch Cord Type (16) CAT 6 UTP Copper
Uplink Patch Cord Type (4) MM LC Fiber
Connection Type UTP
Switch Capacity 2
Sub Brand Zone System
Compatible Switch Type Industrial DIN Mount
Power Source Maintenance Free
Standards Met UL 508A Standard for Industrial Control Panels, UL Type 4/12 or 4X, IP66 Rated, RoHS Compliant
NEMA Rating 4X
IP Rating 4/12 or 4X, IP66
Includes (16) Cat 6 UTP Copper Patch Cords and Jacks, (4) MM LC Fiber Uplink Patch Cords with (6) Adaptors, Redundant Power Supply and (2) Maintenance-Free UPSs.
UPS Type Panduit Maintenance-Free
Switch 1 None
Switch 2 None
Spare DIN No
UPS Qty. 2
Put-Up Switch Ready Network Zone
RoHS Compliancy Status Compliant
Min. Order Qty. 1