infrastructure for a connected world

An image of Adhesive Back Mount for Japan  NC Std.

The adhesive back mount for Japan NC Std. in white is mounted with rubber adhesive tape. It is 0.75" long x 0.75" wide (19.1 x 19.1 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with Super-Grip® miniature and Super-Grip® intermediate cable ties. It is designed for indoor environments and comes in packages of 100.
Adhesive Type Rubber
Environment Indoor Use
Height (In.) 0.16
Height (mm) 3.9
Length (In.) 0.75
Length (mm) 19.1
Material Nylon 6.6
Mounting Method Rubber Adhesive Tape
Product Type Cable Tie Mounts - Adhesive Backed
Used With Cable Ties SGM, SGI
Width (In.) 0.75
Width (mm) 19.0
RoHS Compliancy Status Compliant
Min. Order Qty. 100