infrastructure for a connected world

An image of Adhesive Mount Weather Resistant for Japan NC Std. Part

The weather-resistant adhesive mount in white uses an acrylic adhesive tape mounting method. It measures 0.75" long x 0.75" wide (19.1 x 19.1 mm). It is used with Super-Grip® miniature and Super-Grip® intermediate cable ties. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. The mount is designed for outdoor, high-temperature environments and comes in packages of 100.
Adhesive Type Acrylic
Environment Outdoor/High Temp
Height (In.) 0.16
Height (mm) 3.9
Length (In.) 0.75
Length (mm) 19.1
Material Nylon 6.6
Mounting Method Acrylic Adhesive Tape
Product Type Cable Tie Mounts - Adhesive Backed
Used With Cable Ties SGM, SGI
Width (In.) 0.75
Width (mm) 19.0
RoHS Compliancy Status Compliant
Min. Order Qty. 100