infrastructure for a connected world

An image of Adh. Back Mount Hi Temp - Japan  NC /Std. Part
ABM25B


The weather-resistant adhesive mount inblack uses an acrylic adhesive tape mounting method. It measures 1.0" long x 1.0" wide (25.4 x 25.4 mm). It is used with Super-Grip® miniature, Super-Grip® intermediate, and Super-Grip® standard cable ties. The adhesive mount is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for outdoor, high-temperature environments and comes in packages of 100.
Compatible Cable Tie SGM, SGI, SGS
Mount Method Acrylic Adhesive Tape
Material Nylon 6.6
Overall Length (In.) 1
Overall Length (mm) 25.4
Overall Width (In.) 1
Overall Width (mm) 25.4
Environment Outdoor/High Temp
Adhesive Material Acrylic
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Adhesive Backed