infrastructure for a connected world

An image of Adhesive Back Mount for Japan  NC Std. PART
ABM30


The adhesive back mount in white uses a rubber adhesive tape mounting method. It measures 1.12" long x 1.12" wide (28.6 x 28.6 mm). It is used with cable ties Super-Grip® miniature, Super-Grip® intermediate, and Super-Grip® standard cable ties. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.
Compatible Cable Tie SGM, SGI, SGS
Mount Method Rubber Adhesive Tape
Material Nylon 6.6
Overall Length (In.) 1.12
Overall Length (mm) 28.6
Overall Width (In.) 1.12
Overall Width (mm) 28.6
Environment Indoor Use
Adhesive Material Rubber
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Adhesive Backed