infrastructure for a connected world

An image of Adh.. Mount Nylon 6.6 Super Grip for Japan

The adhesive mount in white uses a super grip, rubber adhesive tape mounting method. It measures 1.5" long x 1.5" wide (38.1 x 38.1 mm). It is used with cable ties Super-Grip® miniature, Super-Grip® intermediate, Super-Grip® standard, Super-Grip® light-heavy, and Super-Grip® heavy cable ties. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 50.
Adhesive Type Rubber
Environment Indoor Use
Height (In.) 0.30
Height (mm) 7.8
Length (In.) 1.50
Length (mm) 38.1
Material Nylon 6.6
Mounting Method Rubber Adhesive Tape
Product Type Cable Tie Mounts - Adhesive Backed
Used With Cable Ties SGM, SGI, SGS, SGLH, SGH
Width (In.) 1.50
Width (mm) 38.1
RoHS Compliancy Status Compliant
Min. Order Qty. 50