infrastructure for a connected world

An image of Tie Mount, .51" (13.0mm) W, #6 Screw (M3),  WR Nylon, NAT (SG series) - Japan
TMSG1S6-C0


Cable Tie Mount - Screw Applied (SG Series), .51" (13.0mm) W, #6 Screw (M3), Weather Resistant Nylon, Black (SG series) - Japan.
Compatible Cable Tie SGM
Mount Method #6 (M3) Screw
Material Weather Resistant Nylon 6.6
Overall Length (In.) 0.51
Overall Length (mm) 13
Overall Width (In.) 9.7
Overall Width (mm) 8
Environment Outdoor
Color Black
Counterbore Diameter In. 0.26
Counterbore Diameter mm 6.6
Flammability Rating UL94V-2
Screw Size #6 (M3)
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Screw Applied