infrastructure for a connected world

An image of Tie Mount, .63" (16.0mm)W, #8 Screw (M4), WR Nylon, BL (SG series) - Japan
TMSG2S8-C0


Cable Tie Mount - Screw Applied (SG Series), .63" (16.0mm)W, #8 Screw (M4), Weather Resistant Nylon, Black - Japan
Compatible Cable Tie SGM, SGI, SGS
Mount Method #8 (M4) Screw
Material Weather Resistant Nylon 6.6
Overall Length (In.) 0.66
Overall Length (mm) 16.1
Overall Width (In.) 0.48
Overall Width (mm) 12.2
Environment Outdoor
Color Black
Counterbore Diameter In. 0.33
Counterbore Diameter mm 8.4
Flammability Rating UL94V-2
Screw Size #8 (M4)
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Screw Applied