infrastructure for a connected world

An image of Tie Mount, 15.4mm Width, #10 (M5) Screw, Nylon, Natural (SG series) - Japan

Cable Tie Mount - Screw Applied (SG Series), 15.4mm Width, #10 (M5) Screw, Nylon, Natural - Japan.
Product Type Cable Tie Mounts - Screw Applied
Material Nylon 6.6
Color Natural
Height (In.) 0.43
Height (mm) 11.0
Length (In.) 0.91
Length (mm) 23.1
Width (In.) 0.61
Width (mm) 15.4
Counterbore Diameter In. 0.38
Counterbore Diameter mm 9.7
Environment Indoor
Flammability Rating UL94V-2
Mounting Method #10 (M5) Screw
Screw Size #10 (M5)
Used With Cable Ties SGM, SGI, SGS, SGLH
RoHS Compliancy Status Compliant
Min. Order Qty. 100