TMSG3S10-C0Cable Tie Mount - Screw Applied (SG Series), 15.4mm Width, #10 (M5) Screw, Weather Resistant Nylon,Black - Japan.
|
Compatible Cable Tie | SGM, SGI, SGS, SGLH |
Mount Method | #10 (M5) Screw |
Material | Weather Resistant Nylon 6.6 |
Overall Length (In.) | 0.91 |
Overall Length (mm) | 23.1 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.4 |
Environment | Outdoor |
Color | Black |
Counterbore Diameter In. | 0.38 |
Counterbore Diameter mm | 9.7 |
Flammability Rating | UL94V-2 |
Screw Size | #10 (M5) |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 100 |
Product Type | Cable Tie Mounts - Screw Applied |
UPC | 07498371812 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0351 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3514 |