infrastructure for a connected world

An image of In-Cabinet Vertical Cable Manager 18 RU
CWMPV2418


The Panduit IN-Cabinet Vertical Cable Manager is designed to route, manage and organize cables between equipment with enough flexibility to fit seamlessly into almost any wide cabinet design. Side mount bracket, single sided, PVC, 18RU, Black, 1pc + snap-on cover, Black.
Product Type Single Sided Manager
Body Material PVC
Orientation Vertical
Cover Material PVC
D-Ring Material NA
Finger Material PVC
Overall Height (In.) 31.39
Overall Height (mm) 797.2
Overall Width (In.) 1.95
Overall Width (mm) 49.6
Overall Depth (In.) 3.76
Overall Depth (mm) 95.5
Number of Rack Units 18
Sub Brand IN-Cabinet
Color Black
Standards Met RoHS
For Use With NA
Includes Manager, cover, hardware kit
Material PVC
RoHS Compliancy Status Compliant
Min. Order Qty. 1