infrastructure for a connected world

An image of In-Cabinet Vertical Cable Manager 40 RU
CWMPV2440


The Panduit IN-Cabinet Vertical Cable Manager is designed to route, manage and organize cables between equipment with enough flexibility to fit seamlessly into almost any wide cabinet design. Side mount bracket, single sided, PVC, 40RU, Black, 1pc + snap-on cover.
Product Type Single Sided Manager
Body Material PVC
Orientation Vertical
Cover Material PVC
Finger Material PVC
Overall Width (In.) 1.95
Overall Width (mm) 49.6
Overall Height (In.) 71.9
Overall Height (mm) 1825
Number of Rack Units 40
Sub Brand IN-Cabinet
Color Black
Includes Manager, cover, hardware kit
Number of Rack Spaces 40
Material PVC
Overall Depth (In.) 3.76
Overall Depth (mm) 95.5
RoHS Compliancy Status Compliant
Min. Order Qty. 1