infrastructure for a connected world

An image of In-Cabinet Vertical Cable Manager 40 RU
CWMPV3340


The IN-Cabinet Vertical Cable Manager is designed to route, manage, and organize cables with enough flexibility to fit seamlessly into almost any wide cabinet design. With a front mount bracket, the manager is single sided, made of PVC, 40 RU. The cable manager is black.
NoteNA
Product Type Single Sided Manager
Body Material PVC
Orientation Vertical
Cover Material PVC
D-Ring Material NA
Finger Material PVC
Sub Brand IN-Cabinet
Overall Height (In.) 70
Overall Height (mm) 1778
Overall Width (In.) 3.25
Overall Width (mm) 83
Overall Depth (In.) 3.24
Overall Depth (mm) 82.3
Number of Rack Units 40
Environment Indoor
Color Black
Standards Met RoHS Compliant
Includes Manager, cover, hardware kit
RoHS Compliancy Status Compliant
Min. Order Qty. 1