CWMPV3418The Panduit IN-Cabinet Vertical Cable Manager is designed to route, manage and organize cables between equipment with enough flexibility to fit seamlessly into almost any wide cabinet design. Side mount bracket, single sided, PVC, 18RU, Black, 1pc + snap-on cover, Black.
|
Note | NA |
OM Obsolete Code | OBSOLETE |
Product Type | Single Sided Manager |
Body Material | PVC |
Orientation | Vertical |
Cover Material | PVC |
D-Ring Material | NA |
Finger Material | PVC |
Sub Brand | IN-Cabinet |
Overall Height (In.) | 31.4 |
Overall Height (mm) | 797 |
Overall Width (In.) | 2.94 |
Overall Width (mm) | 74.6 |
Overall Depth (In.) | 3.76 |
Overall Depth (mm) | 95.5 |
Number of Rack Units | 18 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS |
For Use With | NA |
Includes | Manager, cover, hardware kit |
Material | PVC |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498379310 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4234 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Cross References | Cable Capacity Calculator | US English | 53 KB |
Installation Documents | In-Cabinet Vertical Cable Management System: V00028AG | US English | 287 KB |
Part Drawings | 18 R.U. In-Cabinet Vertical Manager (Front Only) DWG | US English | 1138 KB |
Part Drawings | 18 R.U. In-Cabinet Vertical Manager (Front Only) DXF | US English | 6889 KB |
Part Drawings | 18 R.U. In-Cabinet Vertical Manager (Front Only) PDF | US English | 494 KB |
Specification Sheets | Panduit IN-Cabinet Cable Management System | US English | 683 KB |