infrastructure for a connected world

An image of In-Cabinet Vertical Cable Manager 40 RU
CWMPV3440


The Panduit IN-Cabinet Vertical Cable Manager is designed to route, manage and organize cables between equipment with enough flexibility to fit seamlessly into almost any wide cabinet design. Side mount bracket, single sided, PVC, 40RU, Black, 1pc + snap-on cover.
Product Type Single Sided Manager
Body Material PVC
Orientation Vertical
Cover Material PVC
Finger Material PVC
Overall Width (In.) 2.94
Overall Width (mm) 74.6
Overall Height (In.) 71.9
Overall Height (mm) 1825
Number of Rack Units 40
Overall Depth (In.) 3.76
Overall Depth (mm) 95.5
Sub Brand IN-Cabinet
Color Black
Standards Met RoHS
Includes Manager, cover, hardware kit
Number of Rack Spaces 40
Material PVC
RoHS Compliancy Status Compliant
Min. Order Qty. 1