infrastructure for a connected world

An image of 10" NetRunner Vertical Assembly
NRV10


The Panduit® NetRunner® High Capacity Vertical Cable Manager cost-effectively organizes, protects and showcases network cabling in medium to large enterprise switches. Large finger openings channel cables up to 24 Category 6A while maintaining integral bend radius control for long-term reliable system performance. Dual-sided, ABS Plastic, 45RU, Black, 1pc, Black.
Product Type Dual Sided Manager
Body Material ABS
Orientation Vertical
Finger Material ABS
Overall Width (In.) 10
Overall Width (mm) 254
Overall Height (In.) 80.8
Overall Height (mm) 2053
Number of Rack Units 45
Overall Depth (In.) 13.8
Overall Depth (mm) 352
Sub Brand NetRunner High Capacity
Color Black
Standards Met RoHS
Includes Manager and hardware kit (covers available separately)
Number of Rack Spaces 45
Material ABS
RoHS Compliancy Status Compliant
Min. Order Qty. 1