infrastructure for a connected world

An image of ESD Port Kits, 2 Hole, 5/8 (15.9mm) Hole Spacing, Thread-Forming Screws
RGESD2-1


This two-hole ESD Port Kit with 5/8 spacing is a telecommunications grounding accessory that helps protect against electrostatic discharge to network equipment. It includes a .17 oz (5 cc) tube of antioxidant paste, 1 ESD protection sticker, two 12-24 x 1/2 screws, two M6 x 12mm thread-forming screws, and one cleaning pad. Designed for flexibility and ease of installation, this kit reduces the risk of damage when a technician performs routine cable maintenance or accidentally touches an I/O port.
Application Threaded Rail Fastener
Distance Between Holes (In.) 5/8
Includes 45 degree bent 2-hole lug port, antioxidant paste, 1 ESD protection sticker, two 12-24 x 1/2 screws, two M6 x 12mm thread-forming screws, and one cleaning pad
No. of Holes 2
Part Features Automatically create the necessary bonds when installed, saving installation time and costs while preventing errors
Stud Size 1/4
RoHS Compliancy Status Compliant
Min. Order Qty. 1