infrastructure for a connected world

An image of ESD Port Kits, 2 Hole, 5/8 (15.9mm) Hole Spacing, Cage Nuts

This two-hole ESD Port Kit with 5/8 spacing is a telecommunications grounding accessory that helps protect against electrostatic discharge to network equipment. It includes a .17 oz (5 cc) tube of antioxidant paste, 1 ESD protection sticker, two 12-24 HDW bonding studs, one M6 x 12mm thread-forming screw, two bonding cage nut HDWs, and one cleaning pad. Designed for flexibility and ease of installation, this kit reduces the risk of damage when a technician performs routine cable maintenance or accidentally touches an I/O port.
No. of Holes 2
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1