infrastructure for a connected world

An image of ESD Wrist Strap, 6
RGESDWS


This adjustable, fabric ESD wrist strap with 4mm snap is designed to ground a technician working on highly sensitive electronic equipment. This antistatic device reduces the buildup or discharge of static electricity. It connects to the ground via a 6' (1.8 m) coiled cable, banana plug, and 1 megohm resistor and helps protect the wearer from shock hazards.
Maximum Compatible Wrist Circumference (In.) 9
Maximum Compatible Wrist Circumference (mm) 228.6
Cord Length (ft.) 6
Cord Length (m) 1.8
Maximum Resistance (Ω) 1
Color Black
Part Features NA
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1