infrastructure for a connected world

An image of Grounding Busbar, BICSI 1/4" x 2" x 10" (6.4mm x 51mm x 254mm)
GB2B0304TPI-1


The GB2B0304TPI-1 Grounding Busbar meets BICSI and J-STD-607-A requirements for network systems grounding applications. Made of high conductivity copper and tin-plated to inhibit corrosion, comes pre-assembled with brackets and insulators attached for a quick installation. The insulators provide 600 V of insulation and use of Panduit self-laminating laser/ink jet labels to identify busbars.
Sub Brand StructuredGround™
Material Copper
Overall Length (In.) 10
Overall Length (mm) 254
Overall Width (In.) 2
Overall Width (mm) 50.8
Overall Height (In.) 2.75
Overall Height (mm) 69.9
Stud Hole Size (In.) 0.44
Stud Hole Size (mm) 11.17
Finish/Coating Tin-Plated
Overall Thickness (In.) 0.25
Overall Thickness (mm) 6.4
Resistance Properties NA
Standards Met BICSI/TIA-607-C, cULus
Includes NA
Application Telecom/Data Center
Product Type Telecommunications Grounding Busbars
Keywords Busbars
Part Features Available with different hole pattern spacing including NEMA, BICSI and 1 inch, Made of high conductivity copper and tin-plated to inhibit corrosion, Pre-assembled with brackets and insulators attached for quick installation
RoHS Compliancy Status Compliant
Min. Order Qty. 1