GB2B0306TPI-11/4" x 2" x 12" Telecommunications Grounding Busbars.
|
Material | Copper |
Bar Width (In.) | 2 |
Bar Width (mm) | 50.8 |
Finish/Coating | Tin-Plated |
Bar Thickness (In.) | 0.25 |
Bar Thickness (mm) | 6.4 |
Standards Met | BICSI/TIA-607-C, cULus |
Length (In.) | 12.00 |
Length (mm) | 305.0 |
No. of 1/4" Stud Hole Sets, 5/8" Hole Spacing | 6 |
No. of 3/8" Stud Hole Sets, 1" Hole Spacing | 3 |
No. of 5/16" hole sets, 5/8" spacing | 6 |
No. of 7/16" hole sets, 1" spacing | 3 |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.9 |
Overall Width (In.) | 2.00 |
Overall Width (mm) | 50.8 |
Part Features | Available with different hole pattern spacing including NEMA, BICSI and 1 inch, Made of high conductivity copper and tin-plated to inhibit corrosion, Pre-assembled with brackets and insulators attached for quick installation |
Thickness (In.) | 0.25 |
Thickness (mm) | 6.4 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498365927 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0036 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |