infrastructure for a connected world

An image of Grounding Busbar, BICSI 1/4" x 2" x 20" (6.4mm x 51mm x 508mm)
GB2B0312TPI-1


1/4" x 2" x 20" Grounding Busbar.
Material Copper
Bar Width (In.) 2
Bar Width (mm) 50.8
Overall Width (In.) 2
Overall Width (mm) 50.8
Overall Height (In.) 2.75
Overall Height (mm) 69.9
Finish/Coating Tin-Plated
Bar Thickness (In.) 0.25
Bar Thickness (mm) 6.4
Resistance Properties NA
Standards Met BICSI/TIA-607-C, cULus
Includes NA
Application NA
Product Type Telecommunications Grounding Busbars
Keywords Busbars
Length (In.) 20.00
Length (mm) 508.0
No. of 1/4" Stud Hole Sets, 5/8" Hole Spacing 12
No. of 3/8" Stud Hole Sets, 1" Hole Spacing 3
No. of 5/16" hole sets, 5/8" spacing 12
No. of 7/16" hole sets, 1" spacing 3
Part Features Available with different hole pattern spacing including NEMA, BICSI and 1 inch, Made of high conductivity copper and tin-plated to inhibit corrosion, Pre-assembled with brackets and insulators attached for quick installation
Thickness (In.) 0.25
Thickness (mm) 6.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1