infrastructure for a connected world

An image of Grounding Busbar, 1/4" x 2" x 48" (6.4mm x 50.8mm x 1219.2mm)
GB2D0044TPI-1


1/4" x 2" x 48" Grounding Busbar.
Material Copper
Bar Width (In.) 2
Bar Width (mm) 50.8
Stud Hole Size (In.) 0.44
Stud Hole Size (mm) 11.1
Stud Hole Spacing (In.) 1
Finish/Coating Tin-Plated
Bar Thickness (In.) 0.25
Bar Thickness (mm) 6.4
Standards Met BICSI/TIA-607-C, NEMA Hole Pattern, cULus
Length (In.) 48.00
Length (mm) 1219.2
Overall Width (In.) 2.00
Overall Width (mm) 50.8
No. of 3/8" Stud Hole Sets, 1" Hole Spacing 44
No. of 7/16" hole sets, 1" spacing 44
Overall Height (In.) 2.75
Overall Height (mm) 69.9
Part Features Available with different hole pattern spacing including NEMA, BICSI and 1 inch, Made of high conductivity copper and tin-plated to inhibit corrosion, Pre-assembled with brackets and insulators attached for quick installation
Thickness (In.) 0.25
Thickness (mm) 6.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1