infrastructure for a connected world

An image of Grounding Busbar, 1/4" x 2" x 60" (6.4mm x 50.8mm x 1524.0mm)
GB2D0056TPI-1


1/4" x 2" x 60" Grounding Busbar.
Material Copper
Overall Length (In.) null
Overall Length (mm) null
Overall Width (In.) 2
Overall Width (mm) 50.8
Overall Height (In.) 2.75
Overall Height (mm) 69.9
Stud Hole Size (In.) 0.44
Stud Hole Size (mm) 11.1
Finish/Coating Tin-Plated
Overall Thickness (In.) null
Overall Thickness (mm) null
Resistance Properties NA
Standards Met BICSI/TIA-607-C, NEMA Hole Pattern, cULus
Includes NA
Application NA
Product Type Grounding Busbars
Keywords Busbars
Part Features Available with different hole pattern spacing including NEMA, BICSI and 1 inch, Made of high conductivity copper and tin-plated to inhibit corrosion, Pre-assembled with brackets and insulators attached for quick installation
RoHS Compliancy Status Compliant
Min. Order Qty. 1