infrastructure for a connected world

An image of Grounding Busbar, BICSI 1/4" x 4" x 12" (6.4mm x 102mm x 305mm)
GB4B0612TPI-1


1/4" x 4" x 12" Telecommunications Grounding Busbars.
Material Copper
Bar Width (In.) 4
Bar Width (mm) 101.6
Finish/Coating Tin-Plated
Bar Thickness (In.) 0.25
Bar Thickness (mm) 6.4
Standards Met BICSI/TIA-607-C, cULus
Length (In.) 12.00
Length (mm) 305.0
No. of 3/8" Stud Hole Sets, 1" Hole Spacing 6
No. of 5/16" hole sets, 5/8" spacing 12
No. of 7/16" hole sets, 1" spacing 6
Overall Height (In.) 2.75
Overall Height (mm) 69.9
Overall Width (In.) 4.00
Overall Width (mm) 101.6
Part Features Available with different hole pattern spacing including NEMA, BICSI and 1 inch, Made of high conductivity copper and tin-plated to inhibit corrosion, Pre-assembled with brackets and insulators attached for quick installation
Thickness (In.) 0.25
Thickness (mm) 6.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1