infrastructure for a connected world

An image of Grounding Strip Kit, One, 83.90" (2.1m) Length, 48 RU, Threaded Rail Fasteners
RGS13448-1


Grounding strip; 83.90" (2.1m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, one grounding sticker and three each #12-24 x 1/2" and M6 x 12mm thread-forming screws.
Overall Length (In.) 83.9
Overall Thickness (In.) 0.05
Overall Thickness (mm) 1.3
Overall Width (In.) 0.67
Overall Width (mm) 17.1
Standards Met TIA-607-C and BICSI 002 Meets the requirements of common referenced industry standards, UL 467, C22.2 No.41-17
Includes Grounding strip; 83.90" (2.1m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, one grounding sticker and three each #12-24 x 1/2" and M6 x 12mm thread-forming screws.
Application Threaded Rail Fasteners
Keywords Grounding, grounding component, grounding products
Part Features Bonds directly to the equipment mounting rail, providing a convenient bonding location for ITE which improves grounding cable management and EIA Universal mounting hole pattern. Paint- piercing components -Automatically creates the necessary bonds when installed, saving installation time and cost while preventing errors
RoHS Compliancy Status Compliant
Min. Order Qty. 1