infrastructure for a connected world

An image of Grounding Strip Kit, One, 89.15" (2.3m) Length, 51 RU, Threaded Rail Fasteners
RGS13451-1


Grounding strip; 89.15" (2.3m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, one grounding sticker and three each #12-24 x 1/2" and M6 x 12mm thread-forming screws.
Number of Rack Units NA
Standards Met TIA-607-C and BICSI 002 Meets the requirements of common referenced industry standards, UL 467, C22.2 No.41-18
Includes Grounding strip; 89.15" (2.3m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, one grounding sticker and three each #12-24 x 1/2" and M6 x 12mm thread-forming screws.
Application Threaded Rail Fasteners
Product Type NA
Number of Rack Spaces 51
Overall Length (In.) 89.15
Overall Length (m) 2.3
Overall Thickness (In.) 0.05
Overall Thickness (mm) 1.3
Overall Width (In.) 0.67
Overall Width (mm) 17.1
Part Features Bonds directly to the equipment mounting rail, providing a convenient bonding location for ITE which improves grounding cable management and EIA Universal mounting hole pattern. Paint- piercing components -Automatically creates the necessary bonds when installed, saving installation time and cost while preventing errors
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand NA