infrastructure for a connected world

An image of Grounding Strip Kit,Ten, 89.15" (2.3m) Length, 51 RU, Threaded Rail Fasteners
RGS13451-10-1


Ten grounding strips; 89.15" (2.3m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, ten grounding stickers and 30 each #12-24 x 1/2" and M6 x 12mm thread-forming screws.
Type Of Application Threaded Rail Fasteners
No. of Rack Spaces 51
Includes Ten grounding strips; 89.15" (2.3m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, ten grounding stickers and 30 each #12-24 x 1/2" and M6 x 12mm thread-forming screws.
Standards TIA-607-B and BICSI 002 Meets the requirements of common referenced industry standards.
CSA Certified C22.2 No.41-13
UL Listed UL 467
Part Features Bonds directly to the equipment mounting rail, providing a convenient bonding location for ITE which improves grounding cable management and EIA Universal mounting hole pattern. Paint- piercing components -Automatically creates the necessary bonds when installed, saving installation time and cost while preventing errors
RoHS Compliancy Status Compliant
Min. Order Qty. 1